Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
Molex
Description
34786
Bill of material
347860200
PN
Part Number
DESC
Description
CIRCUITS
Circuits
5
CURRENT
Maximum Current
1.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole - Compliant Pin
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD