Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
FIBRO
Description
3487.12.00300. - Gas spring MOULD LINE
Bill of material
3487.12.00300.032
DOC
Catalog page
3487_12_00300.pdf
FA
Initial spring force
300 daN
PA
Filling pressure
150 bar
HUBMAX
Stroke max.
mm
FMAX
Final spring force
daN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
FHUB
300.000 daN
ZD
Cylinder diameter
32.000 mm
SD
Piston rod diameter
16.000 mm
LN
Pressed length
mm
L
Length
mm
ARN
12.500 mm
GASVOL
l
PFAKTOR
mm
ZTC
Customs tariff number
84879090
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models