Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
350dnc40_24_cg - Bel Power Solutions
Bill of material
350DNC40-24-CG
PN
Part Number
350DNC40-24-CG
DESC
Description
DC-DC Converter for HEV (Hybrid Electric Vehicle) Applications, Power 3300W, Output 24VDC, 120A, Input 240 - 430VDC, Convection Cooled, IP 65 & 67
POWER
Power
3300 W
OV
Output Voltage
24 VDC
IVR
Input Voltage Range
240 - 430 VDC
IVN
Input Voltage Nominal
350 VDC
OC
Output Current
120 A
PROTECTION
Protection
IP65 / IP67
COOLING
Cooling
Convection
PF
Power Flow
uni-directional - HV to LV
OT
Operating Temperature
-40 to +45 °C
DIMENSIONS
Dimensions WxHxD
270 x 113 x 342 with heat sink mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models