您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
35S.C3A.A0.00.A3
Pneumax
Solenoid valves
300 Series
15mm Standard Version
Powered by
CAD模型選擇
{pneumax/solenoid_valves/serie_300/15mm_standard/batteria_15mm_bus_asmtab.prj},{NB=35S.C3A.A0.00.A3},{SR=C3},{IN1=A},{IN2=},{IN3=},{IN4=},{IN5=},{IN6=},{IN7=},{IN8=},{P=A},{PTS=0},{PTD=0},{EV=A},{U=3},{RS=0},{RD=0},{PLS=5},{PLD=5},{PPATH=batteria_15mm_bus_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Pneumax
Description
35S.##.##.0#.## - 15mm Solenoid valves Manifold with Optyma-F system (slave + imput modules)
Bill of material
35S.C3A.A0.00.A3
CODE
Codice
35S.C3A.A0.00.A3
SR
32 Out version
C3= CANopen® 32OUT
D3= DeviceNet 32OUT
P3= PROFIBUS 32OUT
A3= EtherCAT® 32OUT (Serie 5700)
I3= EtherNet / IP 32 OUT
N3= PROFINET IO RT/IRT 32OUT
L3= Powerlink 32OUT
C3= CANopen® 32OUT
D3= DeviceNet 32OUT
P3= PROFIBUS 32OUT
A3= EtherCAT® 32OUT (Serie 5700)
I3= EtherNet / IP 32 OUT
N3= PROFINET IO RT/IRT 32OUT
L3= Powerlink 32OUT
IN1
Inputs
A= No module
D1= 8 M8 digital inputs modules
D3= 16IN digital inputs (SUB-D 25P) module
T1= 2 analogue inputs 0-5V module
T2= 2 analogue inputs 0-10V module
C1= 2 analogue inputs 0-20mA module
C2= 2 analogue inputs 4-20mA module
A= No module
D1= 8 M8 digital inputs modules
D3= 16IN digital inputs (SUB-D 25P) module
T1= 2 analogue inputs 0-5V module
T2= 2 analogue inputs 0-10V module
C1= 2 analogue inputs 0-20mA module
C2= 2 analogue inputs 4-20mA module
IN2
IN3
IN4
IN5
IN6
IN7
IN8
P
Number of places
A= 10 Positions
B= 12 Positions
C= 14 Positions
D= 16 Positions
E= 18 Positions
F= 20 Positions
G= 22 Positions
H= 24 Positions
L= 26 Positions
M= 28 Positions
N= 30 Positions
P= 32 Positions
A= 10 Positions
B= 12 Positions
C= 14 Positions
D= 16 Positions
E= 18 Positions
F= 20 Positions
G= 22 Positions
H= 24 Positions
L= 26 Positions
M= 28 Positions
N= 30 Positions
P= 32 Positions
PTS
Places plugged side left
0= 00 Positions
1= 01 Positions
2= 02 Positions
3= 03 Positions
4= 04 Positions
5= 05 Positions
0= 00 Positions
1= 01 Positions
2= 02 Positions
3= 03 Positions
4= 04 Positions
5= 05 Positions
PTD
Places plugged side right
0= 00 Positions
1= 01 Positions
2= 02 Positions
3= 03 Positions
4= 04 Positions
5= 05 Positions
0= 00 Positions
1= 01 Positions
2= 02 Positions
3= 03 Positions
4= 04 Positions
5= 05 Positions
EV
Valve type
A= N331.R0A (EV. 3/2 NC 24VDC Ø1,1)
B= N331.R0B (EV. 3/2 NC 24VDC Ø1,5)
C= N338.R0E (EV. 3/2 NC 24VDC 1W Ø0,8)
D= N341.R0A (EV. 3/2 NA 24VDC Ø1,1)
E= N341.R0B (EV. 3/2 NA 24VDC Ø1,5)
F= N335.R0A (EV. 3/2 NC 24VAC Ø1,1)
A= N331.R0A (EV. 3/2 NC 24VDC Ø1,1)
B= N331.R0B (EV. 3/2 NC 24VDC Ø1,5)
C= N338.R0E (EV. 3/2 NC 24VDC 1W Ø0,8)
D= N341.R0A (EV. 3/2 NA 24VDC Ø1,1)
E= N341.R0B (EV. 3/2 NA 24VDC Ø1,5)
F= N335.R0A (EV. 3/2 NC 24VAC Ø1,1)
U
Connections size and type
3= Quick fitting tube Ø3
C= Quick fitting tube Ø3,17
4= Quick fitting tube Ø4
A= Orifice M5
3= Quick fitting tube Ø3
C= Quick fitting tube Ø3,17
4= Quick fitting tube Ø4
A= Orifice M5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N3##/#### - 15 mm miniature solenoid
Pneumax
19.02.2024
355.00 - Closing plate 15 mm
Pneumax
24.03.2023
35#/## - 15mm Multiple bases for 15mm
Pneumax
19.02.2024
35M.NW.##.0#.### - 15mm Solenoid valves Manifold with electric multipoint c...
Pneumax
19.02.2024
888 Series (5/2 EV) - Configurator MANIFOLD version
Pneumax
19.02.2024
395/## - 10mm Standard version multiple bases
Pneumax
19.02.2024
5#25.### - Serial Module
Pneumax
24.03.2023
MSR080 - mSR Series Linear Positioners
Parker Electromechanical
15.06.2022
LNF2-75 - Linear Motor Robot Series With Airtight Iron Core
TOYO
12.10.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求