Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Gühring
Description
3654 - DIN1880 C-WALZENSTIRNFRAESER
Bill of material
3654 50.000
J21
Item ID
J23
Item Description
C-WALZENSTIRNFRAESER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
M42
J1
Standard Number
DIN1880
J8
Treatment
FWA
A1
Cutting Diameter
mm
B11
Cutting width, min.
mm
B5
Total Height
mm
C11
Connection Type, Machine Side
FDA
C12
Connection Form, Machine Side
3
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
D7
Weight
kg
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
NSM
Standard of Characteristics
DIN4000-83
F22
Effective Cutting Edge Count, Frontally
H11
Cutting Tool Material
HSS-E
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
TICN
BLD
Tool Style Code
2
J6
Connection Code, Machine Side
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型