Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
36563
Bill of material
365630007
PN
Part Number
365630007
DESC
Description
6.35mm Pitch MLX Power Connector Header, Vertical, without Plastic Polarizing Peg, 4 Circuits, Polyester 94V-0, Tin Lead (Pb/Sn) Plating, White
CIRCUITS
Circuits
4
CURRENT
Maximum Current
12.0 A
MATERIAL
Material - Plating Mating
Tin-Lead
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    643412-3
    Molex
    36538
Previews
3D
2D
Download CAD models