Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687394 - Mounting rails
Bill of material
3687394
BNARTNR
Order number
3687394
MD01
VAR__MANUID_
19706901
DESCSHORT
Short Description
TS 15-66
DESCLONG
Long Description
Standard rail according to DIN EN 60715, 15 x 5
MANUID
Product number of the Manufacturer
19706901
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TS 15-66
EF000010
Model
DIN rail (top hat rail) 15 mm
EF000040
Height
15
EF000386
Material thickness
1
EF001438
Length
66
EF001457
Punch shape
Round hole
EF002169
Material
Steel
EF002677
Drill hole distance centrically
-
EF006569
Surface finishing
Sendzimir galvanized
WEIGHT
0.010
LENGTH
66
WIDTH
5
DEPTH
15
COO
Country of origin
DE
CTC
Customs tariff number
73089098
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models