Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687425 - Housings TK PS
Bill of material
3687425
BNARTNR
Order number
3687425
DESCSHORT
Short Description
TK PS 1811-9-o
MANUID
Product number of the Manufacturer
11040601
MANUNAME
Manufacturer Name
Spelsberg
EF002169
Material
Plastic
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF000008
Width
180
EF000040
Length
110
EF000049
Height
90
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models