Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
37 Series Casters Standards - Medium Duty
Bill of material
37-04204-30-1
PN
Reference Number
37-04204-30-1
BEARCAP
Capacity (Varies w/ Options Below)
750 lbs
SERIES
Series
37
CT
Caster Type
WD
Dia.
Inch
WW
Width
2 Inch
WT
Material
OH
OAH
5 5/8 Inch
SL
Swivel Lead
2.50 Inch
BRNG
Bearing
Annular Ball Bearing
WGHT
Wt.
5.41 lb
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
4.0 Inch
YTPS
Y Top Plate Size
4.5 Inch
XBHS
X Bolt Hole Spacing
2.625 Inch
YBHS
Y Bolt Hole Spacing
3.625 Inch
XST
X Slotted to
3.0 Inch
YST
Y Slotted to
3.0 Inch
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model