Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
3705 - Slide-In T-Nut
Bill of material
3705
PN
Part No.
3705
MAT
Material
1215 Carbon Steel
FIN
Finish
Bright Zinc
A
0.243 Inch
B
B (Tap Location)
0.281 Inch
C
0.700 Inch
D
0.625 Inch
E
E (Thread)
10-32
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models