Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3718 - DIN6527L SC RATIO END MILL
Bill of material
3718 7.000
J21
Item ID
3718 7.000
J23
Item Description
VHM RATIOFRAESER
J22
Item Name
Werkzeug auslaufend! #6878 verwenden
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
DIN6527L
J11
Standard Code Letter
B
J8
Treatment
FEC
A1
Cutting Diameter
7 mm
B2
Cuttingedge Length, max.
16 mm
B3
Protruding Length
27 mm
B5
Overall Length
63 mm
B71
Function Length
45 mm
A5
Neck Diameter
6.700 mm
C4
Shank Length
36 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
10
C2
Connection Size, Machine Side
80
C3
Connection Diameter, Machine Side
8 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
4
F22
Effective Cutting Edge Count, Frontally
4
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
NANO-A
E2
Axial Rake Angle
36 Grad
F3
Helix Direction
R
F4
Helix Angle
36 Grad
H4
Tool Execution
H
D7
Weight
0.038 kg
J7
Data Chip
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL00801005
J61
Connection Code, Machine Side ISO 13399
ZYL10F8000h$06
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Steinel Normalien
    SZ 6141 - Spot facer
    Gühring
    3669 - DIN 844K FIRE-SCHAFTFRAESER
    Intercom
    N61 - Tool for punches N61
    Gühring
    3888 - DIN 6527L "FIRE" SC END MILL
    Gühring
    3722 - DIN6527L "FIRE" SC END MILL
    KEMMLER
    Präzisionsspannzangen ER32 | 470EP | Ø 8 - 7
Previews
3D
Dimension
2D
Download CAD models