Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Gühring
Description
378 - WN 16 STEP DRILL
Bill of material
378 10.000
J21
Item ID
J23
Item Description
STUFENBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
WN 16
J8
Treatment
BPB
A11
Cutting Diameter min
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Flute Length
mm
B71
Function Length
mm
C3
Connection Diameter, Machine Side
mm
D1
Number of Cutting Edges
2
D7
Weight
kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
118 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HSS
H5
Coating
OHNE
B7
Point Length
mm
C4
Shank Length
mm
D2
Helix Direction
R
D3
Helix Angle
Grad
H22
Coolant Exit Style Code
0
A3
Step Count
2
B1
Step Length, First Step
mm
BLD
Tool Style Code
2
J6
Connection Code, Machine Side
J61
Connection Code, Machine Side ISO 13399
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    274 - WN 8 STEP DRILL
    Gühring
    569 - DIN 8374 SUBLAND DRILL
    Gühring
    379 - WN 16 STEP DRILL
    Gühring
    575 - WN 8 STEP DRILL
    EMUGE-FRANKEN
    3440
    Gühring
    380 - WN 16 STEP DRILL
    Gühring
    739 - WN SUBLAND DRILL
    Gühring
    1147 - WN 16 STEP DRILL
    Gühring
    738 - WN SUBLAND DRILL
    EMUGE-FRANKEN
    3441
Previews
3D
Dimension
2D
Download CAD models