Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
382 Hub City Models - 380 Series
Bill of material
0220-78563
PN
Part No.
0220-78563
MN
Model Number
382
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
DESCRIPTION
Description
382 5/1 A WR 1.438
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
1.000 Inch
OT
Output Type
Hollow Bore
CD
C.D.
3.751 Inch
A
4.90 Inch
B
2.374 Inch
D
3.937 Inch
E
10.062 Inch
F
2.20 Inch
G
1.000/.999 Inch
H
2.48 Inch
I
7.38 Inch
J
J Keyway
1/4 X 1/8
K
1.91 Inch
Q1
9.60 Inch
Q2
5.62 Inch
S
7.56 Inch
T
3.78 Inch
AA
6.875 Inch
BB
3.4375 Inch
CC
3.000 Inch
DD
1.500 Inch
EE
1/2 NC Inch
FF
0.94 Inch
GG
1.00 Inch
HH
8.500 Inch
JJ
4.250 Inch
KK
4.750 Inch
LL
2.375 Inch
MM
1/2 NC
NN
1.00 Inch
OO
1.00 Inch
WTL
Wt. Lbs.
82
U
1 7/16 Inch
X
X Keyway
3/8 X 3/16
KF
Key Furnished
3/8 Sq.
Y
Y Socket Setscrew
3/8 NC X 5/8 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    384 Hub City Models - Series 380
    Hub City
    383 Hub City Models - 380 Series
    Hub City
    3202 PCX Hub City Models - Master - Series 3200 PCX
    Hub City
    Model 65
    Hub City
    452 Hub City Models - 450 Series
    Hub City
    522 Hub City Models - 520 Series
    Hub City
    Model 175
    Hub City
    Torque Arm Kits - Worm Gear Accessories
Previews
3D
Dimension
2D
Download CAD models