Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
3844 - Drop-In T-Nut
Bill of material
3844
PN
Part No.
3844
FIN
Finish
Bright Zinc
A
0.285 Inch
B
B (Tap Location)
0.310 Inch
C
0.875 Inch
D
0.510 Inch
E
E (Thread)
M5
F
0.116 Inch
G
0.370 Inch
H
0.230 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models