Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3888 - DIN 6527L "FIRE" SC END MILL
Bill of material
3888 20.000
J21
Item ID
3888 20.000
J22
Item Name
Werkzeug auslaufend! #6888 verwenden
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
DIN 6527L
J11
Standard Code Letter
B
J8
Treatment
FEC
A1
Cutting Diameter
20 mm
B2
Cuttingedge Length, max.
38 mm
B3
Protruding Length
54 mm
B5
Overall Length
104 mm
B71
Function Length
79 mm
A5
Neck Diameter
19.500 mm
C4
Shank Length
50 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
10
C2
Connection Size, Machine Side
200
C3
Connection Diameter, Machine Side
20 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
NSM
Standard of Characteristics
DIN4000-82
F1
Cutting Direction
R
F21
Effective Cutting Edge Count, Peripherally
4
F22
Effective Cutting Edge Count, Frontally
4
H11
Cutting Tool Material
HC-K/P
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
FIRE
E3
Rake Angle
9 Grad
E2
Axial Rake Angle
30 Grad
F3
Helix Direction
R
F4
Helix Angle
30 Grad
H4
Tool Execution
H
D7
Weight
0.414 kg
J7
Data Chip
0
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL02001005
J61
Connection Code, Machine Side ISO 13399
ZYL10G2000h$06
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models