Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Molex
Description
39502
Bill of material
395021010
PN
Part Number
DESC
Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
8.0 A
EA
Entry Angle
N/A
ROWS
Number of Rows
1
ORIENTATION
Orientation
Horizontal
PITCH
Pitch - Mating Interface
3.50 mm
TYPE
Type
Euro Block
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models