Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
Molex
Description
39515
Bill of material
395151020
PN
Part Number
DESC
Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
8.0 A
EA
Entry Angle
N/A
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
PITCH
Pitch - Mating Interface
3.81 mm
TYPE
Type
Euro Block
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    39522
    Molex
    39501
Previews
3D
2D
Download CAD models