Catalog navigation
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
Molex
Description
39526
Bill of material
395264002
PN
Part Number
DESC
Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
15.0 A
EA
Entry Angle
N/A
ROWS
Number of Rows
1
ORIENTATION
Orientation
Horizontal
PITCH
Pitch - Mating Interface
5.00 mm
TYPE
Type
Euro Block
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    39523
    Molex
    39530
    Molex
    39520
    Molex
    39371
    Molex
    39500
    Molex
    39890
    DINKLE
    2EHDRM-XXP - PCB Connector,Pitch:5.08mm,300V,15A
    PHOENIX CONTACT
    1777170 - MSTBV 2,5/12-GF-5,08
    TE Connectivity
    1-796636-4
    TE Connectivity
    PCB Terminal Blocks
    TE Connectivity
    1-796636-1
Previews
3D
2D
Download CAD models