Catalog navigation
Wybór modelu CAD
Dostępne producty: 92
HELP_VARIABLE
Company
Molex
Description
39528
Bill of material
395281048
PN
Part Number
DESC
Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
15.0 A
EA
Entry Angle
N/A
ROWS
Number of Rows
2
ORIENTATION
Orientation
PITCH
Pitch - Mating Interface
5.00 mm
TYPE
Type
Euro Block
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD