Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
3959 - Magnetic Tool Holder
Bill of material
3959
PN
3959 mm
A
24.13 mm
B
5.99 mm
C
12.06 mm
D
5.92 mm
E
550.00 mm
F
588.26 mm
G
600.0 mm
H
13.97 mm
WEIGHT
4.536 mm
COLOR
0,0,0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models