Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
3D tripod holder for pico tensioners without SWA39 - -
Bill of material
440105
BEST
Order No.
440105
BESCHR
Description
3D tripod holder with rotation and displacement over horizontal slotted hole as well as tilt and height adjustable holder of small parts holder via vertical slotted hole
B
width
20 mm
H
height
49 mm
L
Length
32 mm
VERSTELL
travel
20 mm
M
thread
M 6 mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models