Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLCH
Description
3l - 3l_valve
Bill of material
3L210-06
SPECIFICATIONS
Specifications
SERIES
Series
CONTROLMODE
ControlMode
CALIBER
Caliber
A
93.5 mm
B
35 mm
C
22 mm
D
25 mm
E
9.5 mm
F
4.3 mm
K
1/8
L
0 mm
M
20 mm
Q
0.0 mm
I
0 mm
R
10 mm
T
28.0 mm
U
M14x1
W
5.5 mm
Y
29.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AirTAC
    S3 - Control Valve
    KCC Precision
    KPBT - Air Tank
    Alfa Laval
    Tank Outlet, No Spiral Cleaning, Spiral Clean Leakage Chamber, 4-Inch - Mixproof Valve
    SMC Corporation
    VBAT-X104 - Air Tank: Chinese Pressure Vessel Regulations Compliant Product
    SMC Corporation
    VBAT-Q - Air Tank:CE Certified Product
    SMC Corporation
    VBAT - Air Tank:Standard Product (For Japanese Market)
    TPC Global
    ABST - ABS Tank
    Bimba Products
    MV - Micro-Line 3-Way Air Switches
    YSC
    PT - PT Male tree
    BLCH
    4l - 4l_valve
    UFI Filters
    CBS - Air Filters
Previews
3D
Dimension
2D
Download CAD models