Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
3P/110/A - Volantino a tre punte
Bill of material
6111100
CODE
code
6111100
MOD
Modello
3P/110/A
A
110 mm
B
37 mm
C
55 mm
F
48 mm
D
26 mm
D1
8 mm
G
23 mm
WGT
weight
287 g
MAT
Materiale
Duroplasto nero. Mozzo in acciaio zincato affiorante superiormente.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models