Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
GAMM
Description
3P/110/B - Volantino a tre punte
Bill of material
6111075
CODE
code
MOD
Modello
A
110 mm
D
C
55 mm
B
21 mm
E
49 mm
L
37 mm
WGT
weight
g
MAT
Materiale
Duroplasto nero. Bussola ottone foro cieco filettato.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa
    LMP.p-TR - ELESA-Levelling elements
Previews
3D
Dimension
2D
Download CAD models