Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
GAMM
Description
3P/CH - Volantino a tre punte
Bill of material
6156040
CODE
code
MOD
Modello
A
45 mm
B
29 mm
F
30 mm
E
8 mm
L
52 mm
S
20 mm
WGT
weight
g
MAT
Materiale
Tecnopolimero nero, finitura opaca. Serratura incorporata.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models