Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-12-1480-480/277
Bill of material
3PH-12-1480-480/277
PN
Part Number
3PH-12-1480-480/277
DESC
Description
Three Phase Transformer 480V Delta input, 480 WYE Output, 12KVA
MOUNTING
Mounting
Chassis Mount
POWER
Power
12000 VA
INPUT
Input
480 V
OUTPUT
Output
480 V
FREQUENCY
Frequency
50/60 Hz
WEIGHT
Weight
220 (99.79) lbs (kg)
WIDTH
Width
14.5 (368.3) INCH (mm)
HEIGHT
Height
11 (279.4) INCH (mm)
LENGTH
Length
8.5 (215.9) INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    ch_8 - Signal Transformer
    Bel Fuse
    ch_20 - Signal Transformer
    Bel Fuse
    ch_100 - Signal Transformer
    Bel Fuse
    ch_30 - Signal Transformer
    Bel Fuse
    ch_16 - Signal Transformer
    Bel Fuse
    ch_50 - Signal Transformer
    Bel Fuse
    ch_25 - Signal Transformer
Previews
3D
2D
Download CAD models