Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-16-1208-208/120
Bill of material
3PH-16-1208-208/120
PN
Part Number
3PH-16-1208-208/120
DESC
Description
Three Phase Transformer 208V Delta input, 208 WYE Output, 16KVA
MOUNTING
Mounting
Chassis Mount
POWER
Power
16000 VA
INPUT
Input
208 V
OUTPUT
Output
208 V
FREQUENCY
Frequency
50/60 Hz
WEIGHT
Weight
308 (139.71) lbs (kg)
WIDTH
Width
14.5 (368.3) INCH (mm)
HEIGHT
Height
11 (279.4) INCH (mm)
LENGTH
Length
10.5 (266.7) INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models