Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-20-2208-208/120
Bill of material
3PH-20-2208-208/120
PN
Part Number
3PH-20-2208-208/120
DESC
Description
Three Phase Transformer 2 X 208V Delta input, 208 WYE Output, 20KVA
MOUNTING
Mounting
Chassis Mount
POWER
Power
20000 VA
INPUT
Input
2 X 208 V
OUTPUT
Output
208 V
FREQUENCY
Frequency
50/60 Hz
WEIGHT
Weight
360 (163.29) lbs (kg)
WIDTH
Width
14.5 (368.3) INCH (mm)
HEIGHT
Height
11 (279.4) INCH (mm)
LENGTH
Length
12.5 (317.5) INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    3PH-4-2208-208/120
    Bel Fuse
    3PH-8-2208-208/120
Previews
3D
2D
Download CAD models