Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-30-1380-480/277
Bill of material
3PH-30-1380-480/277
PN
Part Number
3PH-30-1380-480/277
DESC
Description
Three Phase Transformer 380V Delta input, 480 WYE Output, 30KVA
MOUNTING
Mounting
Chassis Mount
POWER
Power
30000 VA
INPUT
Input
380 V
OUTPUT
Output
480 V
FREQUENCY
Frequency
50/60 Hz
WEIGHT
Weight
450 (204.12) lbs (kg)
WIDTH
Width
19.5 (495.3) INCH (mm)
HEIGHT
Height
14.75 (374.65) INCH (mm)
LENGTH
Length
10 (254) INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models