Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-4-2208-208/120
Bill of material
3PH-4-2208-208/120
PN
Part Number
3PH-4-2208-208/120
DESC
Description
Three Phase Transformer 2 X 208V Delta input, 208 WYE Output, 4KVA
MOUNTING
Mounting
Chassis Mount
POWER
Power
4000 VA
INPUT
Input
2 X 208 V
OUTPUT
Output
208 V
FREQUENCY
Frequency
50/60 Hz
WEIGHT
Weight
108 (48.99) lbs (kg)
WIDTH
Width
9 (228.6) INCH (mm)
HEIGHT
Height
6.8 (172.72) INCH (mm)
LENGTH
Length
9 (228.6) INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    3PH-8-1240-416/240
Previews
3D
2D
Download CAD models