Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RK35112BA10 - Device for monitoring of safety-related circuits
Bill of material
3RK35112BA10
PREVIEW
DESCSHORT
Short Description
Interface module, PROFIBUS, max. 12 Mbps, 45 mm, spring-type terminal
DESCLONG
Long Description
SIRIUS, interface module DP interface, for modular safety system 3RK3 PROFIBUS DP interface 12 Mbps, RS 485 45 mm overall width spring-type terminal can be parameterized via Safety ES without connection cable Interface module SIRIUS 3RK3 for connecting 3SK2 safety relays via PROFIBUS.The interface module does not require a special programming cable, as parameterization and diagnostics can also be carried out via PROFIBUS.3RK35 interface modules can be used for connections via PROFIBUS, and 3SK25 modules for connections via PROFINET. Both are available with screw and spring-type terminals.The 3UF7930-0AA00-0 connection cable to the basic unit must be ordered separately.Safety is a SIRIUS business.
INTNO
International product number
754554962016
SUPPLIERALTNO
Alternative product number
3RK3511-2BA10
MANUID
Product number of the Manufacturer
3RK35112BA10
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
MSS 3RK3, DP-INTERFACE
BAD722
suitable for safety functions
No
BAD304
Bearing track assembly possible
No
BAD641
Approval for UL present
Yes
BAD640
Approval through TÜV present
Yes
BAH436
Max. rated DC voltage for controls
24 V
BAD470
detachable terminals present
Yes
BAB577
Depth
124 mm
BAA020
Height
113 mm
BAF016
Width
45 mm
AAB960
min. rated control voltage Us with DC
24 V
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
SIRIUS, interface module DP interface, for modular safety system 3RK3 PROFIBUS DP interface 12 Mbps, RS 485 45 mm overall width spring-type terminal can be parameterized via Safety ES without connection cable
AAO663
GTIN
4011209684355
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371098
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models