Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
Wichmann
Description
3S cable box - rectangular
Bill of material
3S090260
FIRMA
Manufacturer
Wichmann Brandschutzsysteme GmbH & Co. KG
ARTNR
Part ID
DESCSHORT
Description short text
EINBAUORT
Mounting location
ANWENDUNGSGEB
Application areas
Lightweight partitions from 100 mm thickness. Solid walls made of masonry, concrete and aerated concrete from 100 mm thickness. Concrete ceilings, reinforced concrete ceilings and aerated concrete ceilings from 150 mm thickness.
FK
Fire resistance duration
90 minutes
EA
Installation type
Mortar / Plaster
LODLEVEL
LOD Level
VORSCHAUBILD
Thumbnail
COVER
Foam plugs
HA
Height of the cable box (external dimensions) (HA)
mm
BA
Width of the cable box (external dimension) (BA)
mm
T
Overall depth (T)
270 mm
HI
Height of the usable opening (internal dimensions) (HI)
mm
BI
Width of the usable opening (internal dimension) (BI)
mm
FR
Shape of the shell opening
rectangular
HR
Height of the shell opening (HR)
mm
BR1
Width of the shell opening (BR)
mm
GTIN
EB
Effective occupancy
100 %
SS
Sound insulation
Soundproofing checked
VAZI
Required distance between installations
No
GL
Total conductor cross-section
unlimited
K
Cables
all sheathed cables up to Ø 80 mm
KB
Bundle of cables
up to Ø 100 mm
LO
Conduits
up to Ø 63 mm according to DIN EN 61386
LOB
Conduit bundling
Yes
HL
Waveguides
up to 68x41 mm
KHL
Coaxial waveguide
up to Ø 60 mm
BRS
Bundle pipe systems
up to Ø 50 mm
AT
Core lines
up to Ø 24 mm
BR
Flammable pipes
on request
NR
Non-combustible pipes
on request
RI
Pipes with insulation
on request
AUS
Deviations and special solutions
on request
M
Material
Galvanized sheet steel housing with internal fire protection packages
DESCLONG
Description long text
3S box "System Wichmann" ® Z-19.15-202. Fireproof S90 insulation for cable penetrations in ceilings and walls. The three-sided cable box consists of a galvanized sheet steel housing lined with fire retardant that foams up in the event of a fire. The fire barrier is functionally separated from the cold smoke seal and works independently of the seal. The functionality of the cable box is not interrupted during subsequent assignment work. The cable insulation is delivered as an industrially prefabricated, functional and ready-to-install component and is mortared or plastered in on site. The 3S Box is the ideal insulation solution for cables and conduits that are routed directly through the wall on the ceiling OR through the ceiling on the wall. Since the box only has three sides, a graphite strip is glued to the open side between the wall or ceiling and the open side of the cable box. The box is then screwed under the ceiling or on the wall. Incorrect and over-assignments are almost impossible due to the design. The included EasyFoam foam plugs are used for cold smoke sealing. They have a significantly lower density and are therefore easier and quicker to process than, for example, fire protection plugs. The cables and the housing are sealed with a permanently elastic sealant (e.g. silicone or acrylic) or with the EasyFoam fire protection installation foam B1. Installation under ceilings in light partition walls and solid walls from 100 mm thickness. Installation on solid walls in solid ceilings from 150 mm thick. The cable box can be 100% occupied with cables of all kinds (without limitation of the cable diameter) and with empty electrical installation conduits according to DIN EN 61386 with and without cable assignment up to a diameter of 63 mm. In addition, the sealed cable box can be installed as a reserve bulkhead without being used. No distances between cables, cables and empty pipes and empty pipes among themselves are necessary for assignment. There is no additional restriction on cable types and cable diameters within the empty conduits. Ideal for drywall as the box can be attached to the ceiling before the wall is finished. This cable box can also be used very easily with existing cabling. We offer sheet metal duct extensions for this cable box so that it can also be used with thicker ceilings. Assembly is carried out in accordance with the enclosed assembly instructions or ABG Z-19.53-2517. No processor certification is required for installation.
TENDER
Tender text
Kabelabschottungen 3S Box „System Wichmann“ ®: Brandabschottung von Kabeln und Kunststoffleerrohren in Wänden und Decken. Feuerbeständige Abschottungen von Kabeldurchführungen in Decken nach DIN 4102 S90, bestehend aus einem 3-seitigen verzinkten Stahlblechgehäuse, ausgekleidet mit im Brandfall aufschäumendem Brandschutzmittel. Die Brandabschottung muss funktionell von der Kaltrauchabdichtung getrennt sein und unabhängig von der Abdichtung funktionieren. Die Funktionsfähigkeit darf bei Nachrüstungsarbeiten nicht unterbrochen sein. Die Kabelabschottung ist als fertiges Bauelement zu liefern und einzumörteln oder einzugipsen. Die Montage erfolgt gemäß der beiliegenden Montageanleitung. Die Abschottung in Form einer dreiseitigen Box ist für den Einsatz an der Decke oder der Wand konzipiert. Sie wird über die Kabel und Leitungen gelegt, mit der Wand bzw. der Decke verschraubt und später eingemörtelt oder eingegipst. Kaltrauchabdichtung mit stirnseitigen EasyFoam– Schaumstopfen. Diese werden grob zugeschnitten und in die Restöffnungen eingesetzt. Verbleibende Öffnungen sind mit einem dauerelastischen Dichtstoff (z.B. Silikon, Acryl, ...) oder EasyFoam – Brandschutzmontageschaum kaltrauchdicht zu verschließen. Zugelassen vom DIBt Berlin unter der Nummer Z-19.15-202. Die Abschottung wird inkl. Montageanleitung, Schaumstopfen, Blähgraphitstreifen und Güteschild geliefert. Einbau nach ABG Z-19.53-2517. Für den Einbau ist keine Verarbeiter-Zertifizierung notwendig. Folgende Anforderungen sind an die Kabelabschottungen zu stellen: Feuerwiderstandsklasse S90 nach DIN 4102. Die einfache und absolut staubfreie Nachrüstung und Instandhaltung müssen auch ohne zulassungsgebundene Spezialbaustoffe oder spezielle Verarbeiter-Zulassungen oder Schulungen jederzeit möglich sein. Nachweis über die bestandene Emissionsuntersuchung auf VVOC, VOC und SVOC nach dem Prüf- und Bewertungsschema des Ausschusses zur gesundheitlichen Bewertung von Bauprodukten (AgBB) (bei Abdichtung mit den von Wichmann empfohlenen Dichtstoffen). Im Hinblick auf wirtschaftliche und brandschutztechnische Nachhaltigkeit darf das angebotene Schottsystem kein Kombischott sein. 0-Abstand zur Wand. Kein Vermörteln zwischen Wand und Schott. Im eingebauten Zustand darf die Box nicht mehr als 6 cm aus der Decke bzw. 8,5 cm aus der Wand herausstehen. Deckeneinbau oben-bündig zugelassen. Das Schott muss, ohne es zu öffnen, über die Kabel installiert werden können. Zugelassen für Kabel aller Art ohne Begrenzung des Kabeldurchmessers sowie für Kabelbündel. Zugelassen für Hohlleiter bis 68 mm x 41 mm und Koaxialhohlleiter bis 60 mm. Zugelassen für Bündelrohrsysteme bis 50 mm Durchmesser und Bündeladerleitungen bis 24 mm Durchmesser. Zugelassen für alle Leerrohre nach DIN EN 61386 mit und ohne Kabelbelegung bis zu einem Durchmesser von 63 mm sowie Leerrohrbündel. Die Kabeldurchmesser dürfen auch in Leerrohren nicht begrenzt sein. Der Innenraum der Abschottung ist zu 100 % mit Kabeln und / oder Leerrohren belegbar; die Abschottung darf nicht überbelegbar sein. Bei vollständiger Belegung darf der Kabeldurchmesser nicht eingeschränkt sein. Der Innenraum muss voll mit Leerrohren belegbar sein ohne dass Leerrohre gebündelt werden müssen. Keine Abstandsvorschriften zwischen Kabeln, Leerrohren, Leerrohrbündeln, Hohlleitern oder Bündelrohren. Einbau, Abdichtung und Instandhaltung müssen auch von nur einer Schottseite möglich und zugelassen sein. Nachweis über die Schallschutzeigenschaften. Die verwendeten Materialien müssen geruchsneutral sein. Alle verwendeten Materialien müssen recyclebar sein. Im Brandfall dürfen durch die Abschottung keine zusätzlichen toxischen Gase entstehen. Gleichwertige Systeme sind zugelassen; die Gleichwertigkeit muss in allen angegebenen Punkten gewährleistet sein und darf sich nicht nur auf die Feuerwiderstandsdauer beziehen; Manschetten, Mineralfaser-, Mörtel- oder Schaum- bzw. Schaumsteinschotts werden nicht als gleichwertig anerkannt. Leitfabrikat 3S Boxen „System Wichmann“ ®, Artikelbeschreibung: 3S Box 90x260x270 mm (HxBxT) Dreiseitige Kabelbox für Wand/Decke S90, Artikelnummer: 3S090260. Hersteller: Wichmann Brandschutzsysteme GmbH & Co. KG, Siemensstraße 7, 57439 Attendorn, Tel: +49 2722 6382-0, Fax: +49 2722 6382-299, E-Mail: info@wichmann.biz, www.wichmann.biz.
ETIM8
Class ETIM-8.0
EC000210, Fire protection systems
EF000010
Model
Cable box
EF000051
Shape
Three-sided
EF008489
External height
mm
EF008488
Outer width
mm
EF005457
Depth
270 mm
EF006588
Internal height
mm
EF006466
Internal width
mm
EF008141
Accessories required
No
EFDE0021
Fire resistance class according to DIN 4102-2
F90
MAQA
Assembly instructions
Assembly instructions and technical data sheet 3S Box
GBQA
Size Chart
Size table 3S box
AUSSTQA
Tender text Word
Tender text 3S Box WORD
QA
Tender text GAEB
Tender text 3S Box GAEB
WEBINFO
Link
Link to the 3S Box on the Wichmann homepage
BEZAGBQA
ABG
General type approval Z-19.53-2517 WD90 cable boxes
BEZABZQA
ABZ
General technical approval Z-19.15-202 WD90 cable boxes
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models