Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3SB20001AC01 - Front element for mushroom push-button actuators
Bill of material
3SB20001AC01
PREVIEW
DESCSHORT
Short Description
Emergency stop mushroom pushbutton, 16 mm, round plastic, red
DESCLONG
Long Description
Emergency stop mushroom pushbutton, 16 mm, round, plastic, red latching, with rotate-to-unlatch mechanism, according to ISO 13850 EMERGENCY STOP mushroom pushbuttons SIRIUS 3SB2 in accordance with EN ISO 13850 for controlling safety-related applications.The industry-standard 3SB2 pushbuttons and indicator lights have a modular design and are proven in practice. Thanks to their compact design, they are particularly suitable for small control panels. They are extremely functional and rugged, and comply with the IEC/EN 60947-5-1 and 60947-5-5 standards. They can be installed with a high packing density and without the need for any special tools.Note: Please order individual device, holder and contact blocks separately.3SB2 - Space-saving, proven in practice and industry standard!
INTNO
International product number
754554373607
SUPPLIERALTNO
Alternative product number
3SB2000-1AC01
MANUID
Product number of the Manufacturer
3SB20001AC01
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
EMERGENCY STOP MUSHROOM PUSHBUTTON, RED
BAG975
Protection type IP
IP65
BAC234
Unlocking type
turn unlatching mechanism
AAB508
Width of the opening
28.500 mm
BAD706
suitable for EMERGENCY-OFF
Yes
AAB719
Height of the opening
21 mm
BAC170
Diameter of cap
28.500 mm
BAD620
Latching present
No
AAC043
front ring present
No
BAA561
Hole, diameter
16 mm
AAB594
Color of button
red
BAD492
Can be illuminated
No
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
Emergency stop mushroom pushbutton, 16 mm, round, plastic, red latching, with rotate-to-unlatch mechanism, according to ISO 13850
AAO663
GTIN
4011209027640
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CZ
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models