Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3SE50000AA81 - Drive head for position switches
Bill of material
3SE50000AA81
PREVIEW
DESCSHORT
Short Description
For position switch 3SE51/52 spring rod 200 mm, form D D=6 mm with clamp
DESCLONG
Long Description
twist lever for position switch 3SE51/52 Spring rod 200 mm, Form D Diameter 6 mm with terminal according to EN 50041 actuator for part-turn actuator SIRIUS 3SE5 for position sensing of machine parts and position monitoring of protection equipment.The modular design of the 3SE5 position switches permits a host of variants with a small number of bearing types. The wide variety of plug-in connectors and rollers meets almost all everyday requirements in industry. LEDs indicate the current state of the device. Thanks to quick-connect technology, the time required for connection can be considerably reduced. Operating points and mounting in accordance with EN 50047 and EN 50041. The devices have worldwide approval (IEC, UL). With the corresponding switch configuration, the highest safety requirements specified by PL e or SIL 3 can be met. The integrated ASIsafe electronics requires a low current input.Various enclosure sizes, with different contacts, are available in plastic or metal, or compact design. Some versions are optionally available with an LED status display and M12 plug. The 3SF1 series with direct connection to the AS-Interface bus system completes the portfolio.Depending on the design, actuator heads and plug-in connectors, as well as other mounting/connection accessories, are available.Safety is a SIRIUS business.
INTNO
International product number
754554953311
SUPPLIERALTNO
Alternative product number
3SE5000-0AA81
MANUID
Product number of the Manufacturer
3SE50000AA81
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
ROD ACTUATOR FOR
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
twist lever for position switch 3SE51/52 Spring rod 200 mm, Form D Diameter 6 mm with terminal according to EN 50041
AAO663
GTIN
4011209695764
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models