Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3SE50000AB01 - Drive head for position switches
Bill of material
3SE50000AB01
PREVIEW
DESCSHORT
Short Description
Actuator head for position switch 3SE51/52 plain plunger made of stainless steel, EN50041
DESCLONG
Long Description
actuator head for position switch 3SE51/52, plain plunger made of stainless steel actuator head for position switch SIRIUS 3SE5 for position sensing of machine parts and position monitoring of protection equipment.The modular design of the 3SE5 position switches permits a host of variants with a small number of bearing types. The wide variety of plug-in connectors and rollers meets almost all everyday requirements in industry. LEDs indicate the current state of the device. Thanks to quick-connect technology, the time required for connection can be considerably reduced. Operating points and mounting in accordance with EN 50047 and EN 50041. The devices have worldwide approval (IEC, UL). With the corresponding switch configuration, the highest safety requirements specified by PL e or SIL 3 can be met. The integrated ASIsafe electronics requires a low current input.Various enclosure sizes, with different contacts, are available in plastic or metal, or compact design. Some versions are optionally available with an LED status display and M12 plug. The 3SF1 series with direct connection to the AS-Interface bus system completes the portfolio.Depending on the design, actuator heads and plug-in connectors, as well as other mounting/connection accessories, are available.Safety is a SIRIUS business.
INTNO
International product number
754554953335
SUPPLIERALTNO
Alternative product number
3SE5000-0AB01
MANUID
Product number of the Manufacturer
3SE50000AB01
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
Actuator head for 3SE51/52
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
actuator head for position switch 3SE51/52, plain plunger made of stainless steel
AAO663
GTIN
4011209695795
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели