您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3SE51120CH02
Siemens Industry
Electric engineering, automation, process control engineering
Binary sensor technology, safety-related sensor technology
Position switch
Position switch (Type 1)
Powered by
CAD模型選擇
{siemens_industry/27/27/06/01/3se51120ch02.prj},{NB=3SE51120CH02},{MANUID=3SE51120CH02},{BAD856=127.500},{BAD849=59.300},{AAB478=0.550},{AAB462=6},{AAB481=3},{AAP666=1},{AAP365=1},{AAC022=-25},{AAP546=1},{AAP377=0},{AAB906=85},{BAD823=40},{AAB466=6},{AAO663=4011209692237},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85365080},{PREVIEW=../../../_pool_/4d/c6/product_picture_jpg_G_IC03_XX_02972J.png},{DESCSHORT=Position switch, metal encl. 40 mm, EN50041, device connection}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3SE51120CH02 - Position switch (Type 1)
Bill of material
3SE51120CH02
PREVIEW
DESCSHORT
Short Description
Position switch, metal encl. 40 mm, EN50041, device connection
DESCLONG
Long Description
Position switch Metal enclosure 40 mm according to EN 50041 Device connection 1x (M20 x 1.5) 1 NO/1 NC quick action contacts Rotary actuator right/left adjustable, Metal lever 27 mm long and stainless steel roller 19 mm Mechanical position switches SIRIUS 3SE5 for position sensing of machine parts and position monitoring of protection equipment.The modular design of the 3SE5 position switches permits a host of variants with a small number of bearing types. The wide variety of plug-in connectors and rollers meets almost all everyday requirements in industry. LEDs indicate the current state of the device. Thanks to quick-connect technology, the time required for connection can be considerably reduced. Operating points andmounting in accordance with EN 50047 and EN 50041. The devices have worldwide approval (IEC, UL). With the corresponding switch configuration, the highest safety requirements specified by PL e or SIL 3 can be met. The integrated ASIsafe electronics requires a low current input.Various enclosure sizes, with different contacts, are available in plastic or metal, or compact design. Some versions are optionally available with an LED status display and M12 plug. The 3SF1 series with direct connection to the AS-Interface bus system completes the portfolio.Depending on the design, actuator heads and plug-in connectors, as well as other mounting/connection accessories, are available.Safety is a SIRIUS business.
INTNO
International product number
754554953991
SUPPLIERALTNO
Alternative product number
3SE5112-0CH02
MANUID
Product number of the Manufacturer
3SE51120CH02
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SIRIUS POSITION SWITCH,
BAD856
Length of sensor
127.500
mm
BAD849
Height of sensor
59.300
mm
BAD831
Design of electrical connection
Screw connection
AAB423
Electronic output
No
AAC214
Forced opening
Yes
AAB478
Rated operating current Ie DC-13, 125 V
0.550
A
AAB462
rated operating current Ie with AC-15, 125 V
6
A
AAB481
Rated operating current Ie DC-13, 24 V
3
A
AAP666
Number of safety-related auxiliary contacts
1
BAG975
Protection type IP
IP67
AAP365
Number of breaking contacts
1
AAC022
min. ambient temperature during operation
-25
°C
AAP546
Number of making contacts
1
AAP377
Number of changers
0
AAB906
max. ambient temperature during operation
85
°C
BAD722
suitable for safety functions
Yes
BAD823
Width of sensor
40
mm
BAG101
Status display present
No
AAB466
rated operating current Ie with AC-15, 24 V
6
A
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
Position switch Metal enclosure 40 mm according to EN 50041 Device connection 1x (M20 x 1.5) 1 NO/1 NC quick action contacts Rotary actuator right/left adjustable, Metal lever 27 mm long and stainless steel roller 19 mm
AAO663
GTIN
4011209692237
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
COO
Country of origin
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求