Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3SE51120CH24 - Position switch (Type 1)
Bill of material
3SE51120CH24
PREVIEW
DESCSHORT
Short Description
Position switch, metal encl. 40 mm, EN50041, device connection
DESCLONG
Long Description
Position switch Metal enclosure 40 mm according to EN 50041 Device connection 1x (M20 x 1.5) 1 NO/1 NC quick action contacts Rotary actuator right/left adjustable, Metal lever 30 mm long, straight with plastic roller 19 mm Roller can be mounted on cover (rotated by 180°, rear of lever) Mechanical position switches SIRIUS 3SE5 for position sensing of machine parts and position monitoring of protection equipment.The modular design of the 3SE5 position switches permits a host of variants with a small number of bearing types. The wide variety of plug-in connectors and rollers meets almost all everyday requirements in industry. LEDs indicate the current state of the device. Thanks to quick-connect technology, the time required for connection can be considerably reduced. Operating points andmounting in accordance with EN 50047 and EN 50041. The devices have worldwide approval (IEC, UL). With the corresponding switch configuration, the highest safety requirements specified by PL e or SIL 3 can be met. The integrated ASIsafe electronics requires a low current input.Various enclosure sizes, with different contacts, are available in plastic or metal, or compact design. Some versions are optionally available with an LED status display and M12 plug. The 3SF1 series with direct connection to the AS-Interface bus system completes the portfolio.Depending on the design, actuator heads and plug-in connectors, as well as other mounting/connection accessories, are available.Safety is a SIRIUS business.
INTNO
International product number
040892619751
SUPPLIERALTNO
Alternative product number
3SE5112-0CH24
MANUID
Product number of the Manufacturer
3SE51120CH24
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SIRIUS POSITION SWITCH,
BAD856
Length of sensor
130.500 mm
BAD849
Height of sensor
46.300 mm
BAD831
Design of electrical connection
Screw connection
AAB423
Electronic output
No
AAC214
Forced opening
Yes
AAB478
Rated operating current Ie DC-13, 125 V
0.550 A
AAB462
rated operating current Ie with AC-15, 125 V
6 A
AAB481
Rated operating current Ie DC-13, 24 V
3 A
AAP666
Number of safety-related auxiliary contacts
1
BAG975
Protection type IP
IP67
AAP365
Number of breaking contacts
1
AAC022
min. ambient temperature during operation
-25 °C
AAP546
Number of making contacts
1
AAP377
Number of changers
0
AAB906
max. ambient temperature during operation
85 °C
BAD722
suitable for safety functions
Yes
BAD823
Width of sensor
40 mm
BAG101
Status display present
No
AAB466
rated operating current Ie with AC-15, 24 V
6 A
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
Position switch Metal enclosure 40 mm according to EN 50041 Device connection 1x (M20 x 1.5) 1 NO/1 NC quick action contacts Rotary actuator right/left adjustable, Metal lever 30 mm long, straight with plastic roller 19 mm Roller can be mounted on cover (rotated by 180°, rear of lever)
AAO663
GTIN
4011209793538
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
COO
Country of origin
DE
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir