您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3SE73101AE04
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Command and alarm device combination in housing
Powered by
CAD模型選擇
{siemens_industry/27/37/12/16/3se73101ae04.prj},{NB=3SE73101AE04},{MANUID=3SE73101AE04},{AAP377=0},{AAP365=2},{AAP552=0},{AAP648=1},{AAP546=2},{AAP697=1},{AAO663=4011209576094},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85365080},{PREVIEW=../../../_pool_/82/82/product_picture_jpg_G_IC03_XX_29140J.png},{DESCSHORT=Conveyor belt unbalance tracker 2x M25x1.5 2 NO + 2 NC, latching EN ISO 13850 pushbutton release}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3SE73101AE04 - Command and alarm device combination in housing
Bill of material
3SE73101AE04
PREVIEW
DESCSHORT
Short Description
Conveyor belt unbalance tracker 2x M25x1.5 2 NO + 2 NC, latching EN ISO 13850 pushbutton release
DESCLONG
Long Description
Conveyor belt unbalance tracker Metal enclosure, 2 x M25 x 1.5 2 NO+2 NC, with latching According to EN ISO 13850 Pushbutton release with LED lamp 24 V DC, red cable-operated switch SIRIUS 3SE7 for monitoring or for EMERGENCY STOP devices on system components particularly subject to hazards, e.g. conveyor belts.Using the cable-operated switches, control functions and EMERGENCY STOP can be implemented for any requirement and routing. The devices are easy to unlock and have integrated EMERGENCY STOP buttons as well as an LED signal display that is visible from a considerable distance. The switches can be used for the highest safety requirements specified by PL e or SIL 3.They are available with different cable lengths, combinations of switching elements, with LED display or EMERGENCY STOP mushroom pushbutton. The versions with latching are supplied with pressure, key or rotate-to-unlatch mechanisms.Steel cables with red plastic sheathing in various lengths with corresponding mounting accessories are available as accessories.Safety is a SIRIUS business.
INTNO
International product number
754554864556
SUPPLIERALTNO
Alternative product number
3SE7310-1AE04
MANUID
Product number of the Manufacturer
3SE73101AE04
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
Conv. belt unbalance tracker metal encl.
AAP377
Number of changers
0
AAP365
Number of breaking contacts
2
BAC439
Housing color of upper part
Grey
BAC461
Housing material
Metal film
BAD706
suitable for EMERGENCY-OFF
No
AAP552
Number of mushroom buttons
0
AAP648
Number of pushbuttons
1
AAP546
Number of making contacts
2
BAG975
Protection type IP
IP65
AAP697
Number of signal lamps
1
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
Conveyor belt unbalance tracker Metal enclosure, 2 x M25 x 1.5 2 NO+2 NC, with latching According to EN ISO 13850 Pushbutton release with LED lamp 24 V DC, red
AAO663
GTIN
4011209576094
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
COO
Country of origin
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求