Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3SU11501BA203FA0 - Push-button actuator, complete unit
Bill of material
3SU11501BA203FA0
PREVIEW
DESCSHORT
Short Description
Mushroom pushbutton, 22 mm, round, metal, high gloss, red, 1 NO + 1 NC
DESCLONG
Long Description
Mushroom pushbutton, 22 mm, round, metal, shiny, red, 40 mm, latching, pull-to-unlatch mechanism, with holder, 1 NO+1 NC, Spring-type terminal Mushroom pushbuttons SIRIUS ACT with large actuator for convenient operation using the whole hand.Under the brand name SIRIUS ACT, Siemens offers a unique portfolio of pushbuttons and signaling devices with global product approvals in three modern design lines of rugged genuine metal and high-grade plastic.An innovative snap-on concept makes the task of installing a unit so easy that it can be done with one hand and without any special tools. Groove-free holes are adequate as mounting holes since full twist prevention is already integrated.Thanks to the high degree of protection throughout, the rugged devices are suitable for use in industry and outdoors. Even cleaning with a high-pressure jet is possible. Neither dust, oils, nor caustic solutions can interfere with reliable operation.As well as standard wiring, the devices can also be connected to the controller via PROFINET, AS-Interface or IO-Link. Doing so will help you to reduce wiring time and effort, minimize error sources and have more flexibility.The graphical Online Configurator provides convenient support when selecting and ordering individual devices, enclosures and labels. Extensive documentation (e.g. manual, 3D data, terminal diagram) is available.Versions available: 30/40/60 mm mushroom diameter, several colors, illuminated/non-illuminated, latching/momentary contact operation, pull-to-unlatch/rotate-to-unlatch mechanism.Note: Complete unit, delivery includes holders and modules.SIRIUS ACT - Performance in action for control andsignalling. Simply mounted, simply strong, simply perfect.
INTNO
International product number
804766475313
SUPPLIERALTNO
Alternative product number
3SU1150-1BA20-3FA0
MANUID
Product number of the Manufacturer
3SU11501BA203FA0
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
Mushroom pushbutton, 40mm, red
BAD492
Can be illuminated
No
AAP377
Number of changers
0
AAP406
Number of control centers
1
AAP365
Number of breaking contacts
1
AAP546
Number of making contacts
1
AAB719
Height of the opening
27.500 mm
AAC043
front ring present
Yes
BAA561
Hole, diameter
22.300 mm
AAB508
Width of the opening
40 mm
AAU732
Manufacturer product root
SIRIUS ACT
AAO742
Brand
SIRIUS ACT
AAU734
Manufacturer product description
Mushroom pushbutton, 22 mm, round, metal, shiny, red, 40 mm, latching, pull-to-unlatch mechanism, with holder, 1 NO+1 NC, Spring-type terminal
AAO663
GTIN
4011209956414
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
COO
Country of origin
DE
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model