Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3SU12002PU101AA0 - Potentiometer for command devices
Bill of material
3SU12002PU101AA0
PREVIEW
DESCSHORT
Short Description
Potentiometer, 22 mm, round, plastic, black, 100 kohm, with holder
DESCLONG
Long Description
Potentiometer, compact, 22 mm, round, plastic, black, 100k ohm, with holder, screw terminal Potentiometers SIRIUS ACT with rotary knob for the mechanical regulation of different resistance values.Under the brand name SIRIUS ACT, Siemens offers a unique portfolio of pushbuttons and signaling devices with global product approvals in three modern design lines of rugged genuine metal and high-grade plastic.An innovative snap-on concept makes the task of installing a unit so easy that it can be done with one hand and without any special tools. Groove-free holes are adequate as mounting holes sincefull twist prevention is already integrated.Thanks to the high degree of protection throughout, the rugged devices are suitable for use in industry and outdoors. Even cleaning with a high-pressure jet is possible. Neither dust, oils, nor caustic solutions can interfere with reliable operation.As well as standard wiring, the devices can also be connected to the controller via PROFINET, AS-Interface or IO-Link. Doing so will help you to reduce wiring time and effort, minimize error sources and have more flexibility.The graphical Online Configurator provides convenient support when selecting and ordering individual devices, enclosures and labels. Extensive documentation (e.g. manual, 3D data, terminal diagram) is available.Versions available: 6 different resistance values.Note: Compact unit with integrated potentiometer. Supplied with holders.SIRIUS ACT - Performance in action for control and signalling. Simply mounted, simply strong, simply perfect.
INTNO
International product number
804766244766
SUPPLIERALTNO
Alternative product number
3SU1200-2PU10-1AA0
MANUID
Product number of the Manufacturer
3SU12002PU101AA0
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
Potentiometer, black
AAC969
Power input
1 W
BAA561
Hole, diameter
22.300 mm
AAU732
Manufacturer product root
SIRIUS ACT
AAO742
Brand
SIRIUS ACT
AAU734
Manufacturer product description
Potentiometer, compact, 22 mm, round, plastic, black, 100k ohm, with holder, screw terminal
AAO663
GTIN
4011209954052
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85334010
COO
Country of origin
CZ
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models