Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3SU14011BC241AA0 - Bulb socket block for command and alarm devices
Bill of material
3SU14011BC241AA0
PREVIEW
DESCSHORT
Short Description
Traffic light LED module with integrated LED, 110 V AC, red-yellow-green, screw terminals
DESCLONG
Long Description
LED module w. indicator lights with integrated LED 110 V AC, red-yellow-green, screw terminal, for front plate mounting LED module SIRIUS ACT for illuminating SIRIUS ACT pushbuttons and indicator lights with high luminosity thanks to energy efficient LED technology.Under the brand name SIRIUS ACT, Siemens offers a unique portfolio of pushbuttons and signaling devices with global product approvals in three modern design lines of rugged genuine metal and high-grade plastic.An innovative snap-on concept makes the task of installing a unit so easy that it can be done with one hand and without any special tools. Groove-free holes are adequate as mounting holes since full twist prevention is already integrated.Thanks to the high degree of protection throughout, the rugged devices are suitable for use in industry and outdoors. Even cleaning with a high-pressure jet is possible. Neither dust, oils, nor caustic solutions can interfere with reliable operation.As well as standard wiring, the devices can also be connected to the controller via PROFINET, AS-Interface or IO-Link. Doing so will help you to reduce wiring time and effort, minimize error sources and have more flexibility.The graphical Online Configurator provides convenient support when selecting and ordering individual devices, enclosures and labels. Extensive documentation (e.g. manual, 3D data, terminal diagram) is available.Versions available: Several colors, various voltage variants, various types of connection and installation.SIRIUS ACT - Performance in action for control and signalling. Simply mounted, simply strong, simply perfect.
INTNO
International product number
804766960383
SUPPLIERALTNO
Alternative product number
3SU1401-1BC24-1AA0
MANUID
Product number of the Manufacturer
3SU14011BC241AA0
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
Traffic light LED module, rd-grn-ylw
BAD381
Integrated illuminants present
Yes
BAD369
Integrated diode present
Yes
BAD378
Integrated transformer present
No
BAD380
Integrated protective resistor present
No
AAU732
Manufacturer product root
SIRIUS ACT
AAO742
Brand
SIRIUS ACT
AAU734
Manufacturer product description
LED module w. indicator lights with integrated LED 110 V AC, red-yellow-green, screw terminal, for front plate mounting
AAO663
GTIN
4047621068534
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85318070
COO
Country of origin
CZ
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models