Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3SU18020AN002AB1 - Command and alarm device combination in housing
Bill of material
3SU18020AN002AB1
PREVIEW
DESCSHORT
Short Description
Enclosure for command devices, 22 mm, round
DESCLONG
Long Description
enclosure for command devices, 22 mm, round, enclosure material plastic, enclosure top part gray, 2 control points plastic, B=Pushbutton green, label: start, 1 NO, screw terminal, A=Mushroom pushbutton red, momentary contact type, label: Stop, 1 NC, screw terminal, floor mounting, 1xM20 each on top and bottom, Labels glued in Enclosures SIRIUS ACT for mounting the 22.5 mm pushbuttons and indicator lights for separately allocated control units and cabinets.Under the brand name SIRIUS ACT, Siemens offers a unique portfolio of pushbuttons and signaling devices with global product approvals in three modern design lines of rugged genuine metal and high-grade plastic.An innovative snap-on concept makes the task of installing a unit so easy that it can be done with one hand and without any special tools. Groove-free holes are adequate as mounting holes since full twist prevention is already integrated.Thanks to the high degree of protection throughout, the rugged devices are suitable for use in industry and outdoors. Even cleaning with a high-pressure jet is possible. Neither dust, oils, nor caustic solutions can interfere with reliable operation.As well as standard wiring, the devices can also be connected to the controller via PROFINET, AS-Interface or IO-Link. Doing so will help you to reduce wiring time and effort, minimize error sources and have more flexibility.The graphical Online Configurator provides convenient support when selecting and ordering individual devices, enclosures and labels. Extensive documentation (e.g. manual, 3D data, terminal diagram) is available.Versions available: Yellow/gray, plastic/metal, 1-6 command points, empty enclosure/pre-equipped, optionally with AS-Interface connection.SIRIUS ACT - Performance in action for control and signalling. Simply mounted, simply strong, simply perfect.
INTNO
International product number
195125063730
SUPPLIERALTNO
Alternative product number
3SU1802-0AN00-2AB1
MANUID
Product number of the Manufacturer
3SU18020AN002AB1
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
Enclosure plastic, 2 control points
AAB958
min. rated control voltage Us with AC 50 Hz
5 V
AAB959
min. rated control voltage Us with AC 60 Hz
5 V
BAH436
Max. rated DC voltage for controls
500 V
AAP377
Number of changers
0
AAP406
Number of control centers
2
AAB960
min. rated control voltage Us with DC
5 V
AAP365
Number of breaking contacts
1
BAH434
max. rated AC voltage for controls (60 Hz)
500 V
BAH432
Max. rated AC voltage for controls, 50 Hz
500 V
BAD706
suitable for EMERGENCY-OFF
No
AAP552
Number of mushroom buttons
1
AAP648
Number of pushbuttons
1
AAP517
Number of key-operated switches
0
AAP546
Number of making contacts
1
AAP677
Number of selector switches
0
AAP697
Number of signal lamps
0
AAU732
Manufacturer product root
SIRIUS ACT
AAO742
Brand
SIRIUS ACT
AAU734
Manufacturer product description
enclosure for command devices, 22 mm, round, enclosure material plastic, enclosure top part gray, 2 control points plastic, B=Pushbutton green, label: start, 1 NO, screw terminal, A=Mushroom pushbutton red, momentary contact type, label: Stop, 1 NC, screw terminal, floor mounting, 1xM20 each on top and bottom, Labels glued in
AAO663
GTIN
4047621080345
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85365080
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models