Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLCH
Description
3v - 3v_valve
Bill of material
3V110-M5-NC-A
SPECIFICATIONS
Specifications
3V
POSITION
Position Number
SERIES
Series
TW
The way
CALIBER
Caliber
STATUS
Status
VOLTAGE
Voltage
WIRING
Wiring
INTERFACE
Interface
A
86.60 mm
B
54.50 mm
B1
27 mm
C
18 mm
D
21 mm
E
6.0 mm
F
3.1 mm
G
19 mm
H
13 mm
J
3.2 mm
K
M5x0.8 mm
I
0 mm
L
0 mm
M
15 mm
O
33.45 mm
Q
0 mm
T
22.5 mm
Y
27.7 mm
Z
22.5 mm
V
2.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models