Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3VA11121AA460AA0 - Switch disconnector
Bill of material
3VA11121AA460AA0
PREVIEW
DESCSHORT
Short Description
Switch disconnector 3VA1 IEC frame 160 4-pole SD100, In=125 A without overload protection
DESCLONG
Long Description
switch disconnector 3VA1 IEC frame 160 4-pole SD100, In=125A without overload protection w/o short-circuit protection clamp connection 3VA1 molded-case circuit breakers as switch disconnector variants in accordance with IEC 60947-3. 3VA molded-case circuit breakers are an important element of SENTRON protective components for industrial and infrastructure applications. The IEC 60947-3-compliant switch disconnector version of the 3VA1 allows you to use a molded-case circuit breaker to disconnect individual plant components safely and reliably. The 3VA molded-case circuit breakers are setting new standards in terms of flexibility and the variety of modular accessories available. Standardized accessories for several sizes across all series of the 3VA1 and 3VA2 molded-case circuit breakers. Key features of this version of the 3VA molded-case circuit breaker: 1. Compact design. 2. Available as switch disconnector versions in accordance with IEC 60947-3. 3. Available as 3-pole and 4-pole version. 4. Depending on the size: Rated uninterrupted current of 63 A to 250 A. 5. Fixed and plug-in installation possible. 6. Modular and easy-to-fit internal accessories with wide range of functions. 7. Integrated accessories platform for all 3VA molded-case circuit breakers.
INTNO
International product number
804766422041
SUPPLIERALTNO
Alternative product number
3VA1112-1AA46-0AA0
MANUID
Product number of the Manufacturer
3VA11121AA460AA0
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SD_IEC_FS160_125A_4P
AAB391
Designed as safety switch
Yes
AAB711
Device type
Built-in unit
AAB387
Designed as main switch
Yes
AAB389
Designed as EMERGENCY-OFF facility
Yes
AAC195
interlockable
No
AAC055
Integrated motor drive
No
AAB393
Designed as maintenance/repair switch
Yes
AAM128
voltage release optional present
Yes
AAD217
Degree of protection (IP), front side
IP40
AAB657
suitable for 4-hole front mounting
Yes
AAB658
suitable for central front mounting
No
AAC056
Motor drive optional
Yes
AAP351
Number of auxiliary contacts as opener
0
AAP349
Number of auxiliary contacts as changer
0
AAP352
Number of auxiliary contacts as shutter
0
AAT080
Pole number
4
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
switch disconnector 3VA1 IEC frame 160 4-pole SD100, In=125A without overload protection w/o short-circuit protection clamp connection
AAO663
GTIN
4042948800652
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362090
COO
Country of origin
CZ
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models