您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
3VA20106JP360AA0
Siemens Industry
Electric engineering, automation, process control engineering
Low-voltage switch technology
Circuit breaker (LV < 1 kV)
Circuit breaker for power transformer, generator and system protection
Powered by
CAD模型選擇
{siemens_industry/27/37/04/09/3va20106jp360aa0.prj},{NB=3VA20106JP360AA0},{MANUID=3VA20106JP360AA0},{AAC830=1200},{AAP349=0},{AAC829=150},{AAS575=4.500},{AAP352=0},{AAT080=3},{AAP351=0},{AAO663=4042948817322},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85362090},{PREVIEW=../../../_pool_/62/a5/product_picture_jpg_G_I202_XX_22671J.png},{DESCSHORT=circuit breaker 3VA2 IEC frame 100 breaking capacity class H Icu=85kA @ 415V 3-pole, line protection ETU550, LSI, In=100A overload protection Ir=40...}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3VA20106JP360AA0 - Circuit breaker for power transformer, generator and system protection
Bill of material
3VA20106JP360AA0
PREVIEW
DESCSHORT
Short Description
circuit breaker 3VA2 IEC frame 100 breaking capacity class H Icu=85kA @ 415V 3-pole, line protection ETU550, LSI, In=100A overload protection Ir=40...
DESCLONG
Long Description
circuit breaker 3VA2 IEC frame 100 breaking capacity class H Icu=85kA @ 415V 3-pole, line protection ETU550, LSI, In=100A overload protection Ir=40A...100A short-circuit protection Isd=0.6..10x In, Ii=1.5..12x In N conductor protection optionally with external current transformer, up to 160% clamp connection 3VA2 molded-case circuit breaker with 8-series ETU for system protection. As an important element of SENTRON protective components for industrial and infrastructure applications, the 3VA molded-case circuit breakers from Siemens provide effective plant, starter and motor protection thanks to reliable shutdown in the event of an overload or short circuit. The 3VA molded-case circuit breakers set new standards in flexibility and the variety of modular accessories available. Standardized accessories for several sizes across all series of the 3VA1 and 3VA2 molded-case circuit breakers. Key features of this version of the 3VA molded-case circuit breaker: 1. Compact design. 2. Available as version for plant protection and generator protection. 3. Available as 3-pole and 4-pole version. 4. Four breaking capacity classes from 55 kA to 150 kA at 415 V. 5. Depending on the size: Rated current 25 A. 630 A. 6. Can be installed fixed, in plug-in design or as withdrawable version. 7. The series has a solid-state overcurrent trip unit. 8. Integrated display for measured values. 9. Integrated measuring function and optional communication connection via Modbus TCP, Modbus RTU, PROFINET and PROFIBUS. 10. Modular and easy-to-fit internal accessories with wide range of functions.
INTNO
International product number
804766444388
SUPPLIERALTNO
Alternative product number
3VA2010-6JP36-0AA0
MANUID
Product number of the Manufacturer
3VA20106JP360AA0
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
MCCB_IEC_FS100_100A_3P_85KA_ETU5_LSI
AAC055
Integrated motor drive
No
AAC830
Greatest value of tuning range short circuit tripper, undelayed
1200
A
AAL947
under voltage release present
No
AAB726
integrated earth-fault protection present
No
AAP349
Number of auxiliary contacts as changer
0
AAC829
Lowest value of setting range for short circuit tripper, undelayed
150
A
AAB667
suitable for mounting onto standard rails
No
AAB437
tripped signaling device present
No
AAS575
Power loss per pole, current-dependent [PlIp]
4.500
W
AAP352
Number of auxiliary contacts as shutter
0
AAT080
Pole number
3
AAC056
Motor drive optional
Yes
AAP351
Number of auxiliary contacts as opener
0
BAG975
Protection type IP
IP40
AAC077
Position of the connection for the main circuit
Front connection
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
circuit breaker 3VA2 IEC frame 100 breaking capacity class H Icu=85kA @ 415V 3-pole, line protection ETU550, LSI, In=100A overload protection Ir=40A...100A short-circuit protection Isd=0.6..10x In, Ii=1.5..12x In N conductor protection optionally with external current transformer, up to 160% clamp connection
AAO663
GTIN
4042948817322
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362090
COO
Country of origin
CZ
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求