Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3VA20405JQ460AA0 - Circuit breaker for power transformer, generator and system protection
Bill of material
3VA20405JQ460AA0
PREVIEW
DESCSHORT
Short Description
circuit breaker 3VA2 IEC frame 100 breaking capacity class M Icu=55kA @ 415V 4-pole, line protection ETU560, LSIG, In=40A overload protection Ir=16...
DESCLONG
Long Description
circuit breaker 3VA2 IEC frame 100 breaking capacity class M Icu=55kA @ 415V 4-pole, line protection ETU560, LSIG, In=40A overload protection Ir=16A...40A short-circuit protection Isd=0.6..10x In, Ii=1.5..12x In N conductor protection adjustable (OFF, up to 160%) gr.-fault prot., can be sw. off Ig=0.4...1 x In= tg=0.05-0.8s clamp connection 3VA2 molded-case circuit breaker with 8-series ETU for system protection. As an important element of SENTRON protective components for industrial and infrastructure applications, the 3VA molded-case circuit breakers from Siemens provide effective plant, starter and motor protection thanks to reliable shutdown in the event of an overload or short circuit. The 3VA molded-case circuit breakers set new standards in flexibility and the variety of modular accessories available. Standardized accessories for several sizes across all series of the 3VA1 and 3VA2 molded-case circuit breakers. Key features of this version of the 3VA molded-case circuit breaker: 1. Compact design. 2. Available as version for plant protection and generator protection. 3. Available as 3-pole and 4-pole version. 4. Four breaking capacity classes from 55 kA to 150 kA at 415 V. 5. Depending on the size: Rated current 25 A. 630 A. 6. Can be installed fixed, in plug-in design or as withdrawable version. 7. The series has a solid-state overcurrent trip unit. 8. Integrated display for measured values. 9. Integrated measuring function and optional communication connection via Modbus TCP, Modbus RTU, PROFINET and PROFIBUS. 10. Modular and easy-to-fit internal accessories with wide range of functions.
INTNO
International product number
804766442643
SUPPLIERALTNO
Alternative product number
3VA2040-5JQ46-0AA0
MANUID
Product number of the Manufacturer
3VA20405JQ460AA0
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
MCCB_IEC_FS100_40A_4P_55KA_ETU5_LSIG
AAC055
Integrated motor drive
No
AAC830
Greatest value of tuning range short circuit tripper, undelayed
480 A
AAL947
under voltage release present
No
AAB726
integrated earth-fault protection present
Yes
AAP349
Number of auxiliary contacts as changer
0
AAC829
Lowest value of setting range for short circuit tripper, undelayed
60 A
AAB667
suitable for mounting onto standard rails
No
AAB437
tripped signaling device present
No
AAS575
Power loss per pole, current-dependent [PlIp]
0.730 W
AAP352
Number of auxiliary contacts as shutter
0
AAT080
Pole number
4
AAC056
Motor drive optional
Yes
AAP351
Number of auxiliary contacts as opener
0
BAG975
Protection type IP
IP40
AAC077
Position of the connection for the main circuit
Front connection
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
circuit breaker 3VA2 IEC frame 100 breaking capacity class M Icu=55kA @ 415V 4-pole, line protection ETU560, LSIG, In=40A overload protection Ir=16A...40A short-circuit protection Isd=0.6..10x In, Ii=1.5..12x In N conductor protection adjustable (OFF, up to 160%) gr.-fault prot., can be sw. off Ig=0.4...1 x In= tg=0.05-0.8s clamp connection
AAO663
GTIN
4042948817827
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85362010
COO
Country of origin
CZ
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models