Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3VL93003HG06 - Component for low-voltage switch technology (accessories)
Bill of material
3VL93003HG06
PREVIEW
DESCSHORT
Short Description
Accessory for VL150XUL-VL250UL (CG frame – FG frame) door-coupling rotary operating mechanism
DESCLONG
Long Description
accessory for VL150XUL-VL250UL (CG frame FG frame) door-coupling rotary op. mech. f. inst. in doors, compl. EMERGENCY-OFF, red/yellow 3VL molded case circuit breakers for the complete product series from 16 A to 1600 A. The 3VL molded case circuit breakers from Siemens provide plant, starter and motor protection depending on requirements. With only two families for internal accessories, the 3VL molded case circuit breakers offer maximum diversity at minimum expense. The 3VL molded case circuit breakers are characterized primarily by: 1. Full communication capability via PROFIBUS DP and MODBUS. 2. Thermal-magnetic releases up to 630 A. 3.No derating up to 50 °C. 4. Motorized operating mechanism availability for all currents up to 1600 A. 5. Suitable for AC and DC applications. 6. Electronic trip units from 25 A to 1600 A. 7. Molded-case circuit breakers with intrinsic device protection for safe disconnection. 8. Wide range of accessories.
INTNO
International product number
040892184846
SUPPLIERALTNO
Alternative product number
3VL9300-3HG06
MANUID
Product number of the Manufacturer
3VL93003HG06
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
ACCESSORY F. VL150UL, VL250UL
PRODUCT_STATUS
discontinued product
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
accessory for VL150XUL-VL250UL (CG frame FG frame) door-coupling rotary op. mech. f. inst. in doors, compl. EMERGENCY-OFF, red/yellow
AAO663
GTIN
4011209768932
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part