Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dirak
Description
4-181 - 180° Hinge for adjacent doors, lift off
Bill of material
212-9308.00-00000
BESTNR
Order number
212-9308.00-00000
W
Angle
°
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    4-184.05DST - DST Hinge Pr05 180°
    Dirak
    4-249.04DST - DST Hinge 31x30 Pr01 180°
    Dirak
    4-182.02DST - DST Hinge Pr05 180°
    Dirak
    4-182 - 180° Hinge RH + LH (also 180° for adjacent doors) with lift-off feature
    Dirak
    4-125 - 120° Concealed Hinge, with "PULL-OUT" door removal
    Dirak
    4-183 - 180° Screw-on Hinge, for adjacent cabinets
    Dirak
    4-330 - Hinge, with PA bushings
    Dirak
    4-243 - Hinge Pr01 180°
    Dirak
    4-280 - Polyamide Hinge, Lift-off
    Dirak
    4-155 - Hinge Pr05
    Dirak
    4-230 - Hinge Pr01 180°
    Dirak
    4-220 - Hinge, for explosion-tight enclosures
    Dirak
    4-118 - Concealed Hinge, for bending 18 to 20mm (0.709 to 0.787)
    Dirak
    4-350 - Hinge Pr01 180°, Adjustable for nested door
Previews
3D
Dimension
2D
Download CAD models