Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
4-2338495-1
Bill of material
4-2338495-1
PN
Part Number
4-2338495-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
4-2338495-1
TEINTERNALDESCRIPTION
TE Internal Description
CAGE ASSEMBLY, 4 LP PER PORT, 1X4, OSFP
FORMFACTOR
Form Factor
OSFP
PLUGGABLEIOPRODUCTTYPES
Pluggable IO Product Types
Cage Assembly
CAGETYPE
Cage Type
Ganged
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PORTMATRIXCONFIGURATION
Port Matrix Configuration
1 x 4
LIGHTPIPESPERPORT
Lightpipes per Port
4
BEZELMOUNTINGSTYLE
Bezel Mounting Style
Through Bezel
PCBMOUNTINGSTYLE
PCB Mounting Style
Double-Sided (Belly-to-Belly)
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
INCLUDEDLIGHTPIPE
Included Lightpipe
Yes
EMICONTAINMENTFEATURETYPE
EMI Containment Feature Type
EMI Springs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    203370
Previews
3D
2D
Download CAD models