Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Dirak
Description
4-285DST - DST Corner Hinge Pr04 180°
Bill of material
417-9015.00-00026
BESTNR
Order number
S
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
W
Angle
°
AUS
Version
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    5-960DST - DST Cutout-Cover
    Dirak
    6-050 - DIRAK Standard Parts
    Dirak
    4-184.05DST - DST Hinge Pr05 180°
    Dirak
    7-202 - Screw-on Hinge,stainless steel
    AMF - ANDREAS MAIER Fellbach
    AMF 149TS - Door hinge, screw-on
    Dirak
    1-501 - Slam-Lock
    Dirak
    1-205 - Compression-Latch,Heavy Duty version
    Dirak
    4-284 - Profile Hinge, Screw-on or Weld-on
    Dirak
    4-285 - Corner Hinge, lift-off
    Dirak
    7-160 - 120° Concealed Hinge,for bending 26mm stainless steel
    Dirak
    4-702 - Torque Hinge
    Dirak
    4-282 - Screw-on Hinge, Lift-off
Previews
3D
Dimension
2D
Download CAD models